This section lists the additional accessories that you can order separately as the DP0040A Accessory Kit / DP0041A Value Accessory Kit.
DP0040A Accessory kit / DP0041A Value Accessory kit (for use with DP003xA probes)
Part no. | Description | 1 set included with Additional Accessory Kit | |
---|---|---|---|
DP0040A | DP0041A | ||
DP0040-68702 | Extension lead set, 1 m | ♦ | ♦ |
DP0040-68703 | Jaws test clip set | ♦ | |
DP0040-68704 | Hook test clip set | ♦ | ♦ |
DP0040-68705 | Alligator test clip set, 3000 V | ♦ | ♦ |
DP0040-68706 | Alligator test clip set, 7000 V | ♦ |